IESNA:LM-63-2002
[TEST]P1344203
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-60)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A13R20W2N902750DE010 E3A301GPH_5000K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R20 optic, 5000K CCT AND, 90CRI , E3A301GPH TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]380
TILT=NONE
1 -1 1 49 17 1 1 -0.25 -0.25 0
1 1 12.3
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
45 67.5 90 112.5 135 157.5 180
13.1 19.7 30 49.3 93.4 257.2 593.7 1163.2 1743.1 1942.7
2120.9 2244.3 2380.8 2496.7 2571.8 2650.1 2694.9 2709 2682.8 2625.6
2550.1 2436.7 2321.9 2189.5 2061.3 1875.1 1656.2 1398 1179 618.1
265.5 67.2 29 10.7 3.4 0.7 0.3 0.3 0.3 0.3
0.3 0.3 0 0 0 0 0 0 0
13.1 19.7 30.7 49 95.5 268.2 620.9 1141.1 1723.4 1936.1
2081.6 2226.4 2358.1 2461.2 2552.5 2614.6 2656.3 2660.4 2633.2 2583.6
2508.7 2412.9 2291.9 2171.6 2033.7 1833 1636.5 1397.6 1138.4 614.7
267.2 64.5 28.3 11 3.4 0.7 0.3 0.3 0.3 0.3
0.3 0 0 0 0 0 0 0 0
13.1 19.3 30.3 48.3 93.8 251 586.1 1122.2 1680.3 1865.4
2043.7 2190.5 2305.7 2399.1 2472.9 2536.3 2567.7 2573.9 2551.2 2504.3
2430.8 2342.9 2242.9 2094.7 1946.1 1770.6 1550 1314.9 1087.3 584.7
246.5 63.8 27.6 11.4 3.4 1 0.3 0.3 0.3 0.3
0.3 0.3 0 0 0 0 0 0 0
13.1 19.3 30.3 48.6 93.4 242.7 588.5 1090.1 1610.3 1822.3
1979.9 2118.5 2221.6 2308.4 2374.3 2422.9 2448.4 2452.6 2432.9 2385.7
2323.6 2240.5 2130.9 2005.1 1851.3 1670.7 1449.3 1242.1 996 516.1
236.2 66.2 27.6 11 3.8 1 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0 0 0 0 0 0
13.1 19 30 47.6 87.2 237.9 559.5 1031.1 1535.2 1706.5
1864.8 2004 2106.1 2182.3 2239.2 2276.4 2300.5 2306.4 2287.8 2246.4
2181.9 2098.8 1978.5 1852 1702.7 1496.9 1305.6 1101.5 888.1 455.8
212.7 66.2 25.9 11 3.8 1 0.3 0.3 0.3 0.3
0.3 0.3 0 0 0 0 0 0 0
13.1 19.3 30.3 46.9 86.9 219.3 506.4 953.2 1419.7 1596.2
1744.8 1863 1966.8 2038.5 2090.9 2125 2144 2145.4 2128.1 2087.8
2022 1927.8 1807.9 1677.6 1514.1 1336.3 1153.2 964.3 771.6 387.2
184.1 64.1 24.8 10.7 4.1 1 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0 0 0 0 0 0
13.1 18.6 29.6 46.2 82.7 211.3 459.9 852.9 1300.4 1458.6
1591.7 1701.7 1782.7 1853.4 1902 1929.6 1945.4 1943 1920.6 1869.9
1800.6 1707.5 1586.2 1457.3 1296.6 1137.7 956.7 787.1 616.4 307.9
155.5 57.6 23.1 10.7 4.1 1 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0 0 0 0 0 0
13.1 19 29 45.9 76.9 191 419.9 751.2 1147.7 1295.2
1419.7 1521.7 1604.1 1657.2 1697.9 1717.5 1723.8 1714.8 1685.1 1636.5
1560.7 1470 1344.9 1223.2 1076.7 933.6 783.6 636.1 497.8 256.5
129.6 54.1 21 10.3 4.1 1 0 0.3 0.3 0.3
0.3 0.3 0 0 0 0 0 0 0
13.1 19 28.3 43.8 71.7 171.3 372.7 663.3 999.8 1128.7
1239 1331.4 1397.3 1443.1 1472.8 1483.1 1481 1462.8 1430.4 1375.2
1310.4 1218 1105.3 973.9 860.5 720.9 594.7 490.9 380.9 200.6
111 50 19.3 9.3 4.1 1.4 0 0.3 0.3 0.3
0.3 0.3 0.3 0 0 0 0 0 0
13.1 18.6 28.3 42.7 69 156.5 325.1 571.3 861.2 964.6
1056.7 1121.8 1176.6 1213.5 1230.4 1231.1 1220.4 1194.2 1156.6 1106.3
1031.1 947.7 854.3 750.2 652.6 547.1 456.8 367.8 296.5 163.4
90 45.9 17.2 8.3 3.8 1.4 0 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0 0 0 0 0
13.1 16.9 22.4 29.3 38.6 49 70 97.6 116.5 119.6
120 118.9 116.2 113.4 108.9 103.4 96.9 89.3 82.4 74.5
66.5 59.6 53.1 46.5 39.6 32.1 24.5 19 14.8 9.3
5.5 3.1 1.4 0.7 0 0 0 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0
13.1 15.2 16.9 18.3 19 19.3 19 17.2 14.8 14.1
13.1 12.1 11 10.3 9.7 8.6 7.9 6.9 5.9 4.8
4.1 3.4 3.1 2.8 2.1 1.7 1.4 1 1 0.3
0 0 0 0 0.3 0.3 0.7 0.7 0.7 1
1 1 1 0.7 0.7 0.7 0.7 0.7 0
13.1 13.4 12.4 11.4 10 8.6 7.2 5.9 4.8 4.1
3.8 3.4 3.1 2.8 2.4 2.1 1.7 1.4 1 1
0.7 0.7 0.7 0.7 0.3 0.3 0.3 0 0 0
0.3 0.3 0.3 0.7 0.7 0.7 1 1 1.4 1.4
1.4 1.4 1.4 1 1 1 1 1 0
13.1 11.4 9.3 7.6 6.2 4.5 3.4 2.1 1.4 1
0.7 0.7 0.3 0.3 0.3 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.3 0.3 0.3 0.7 1 1.4 1.4 1.4
1.4 1 1 1 0.7 0.7 0.7 0.7 0
13.1 9.7 7.6 5.5 4.1 2.8 1.4 0.3 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.3 0.3 0.7 1 1 1.4 1.4 1.4
1.4 1.4 1 0.7 0.7 0.3 0.3 0.3 0
13.1 9.3 6.9 4.8 3.1 1.7 0.3 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.3 0.3 0.7 1 1.4 1.4 1.7 1.7 1.7 1.7
1.7 1.4 1.4 1 1 0.7 0.3 0 0
13.1 9 6.6 4.5 3.1 1.7 0.3 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.3 0.7 1 1 1.4 1.7 1.7 2.1 2.1 2.1
1.7 1.7 1.4 1 1 0.7 0.3 0.3 0
